Terminal blocks for process technology

Terminal blocks for process technology

Innovative and tailor-made

Innovative terminal blocks for the specific requirements of process technology.

Back to Terminal blocks

Category

Search in Terminal blocks for process technology

Show all products in this category

In process engineering, the quality of the electrical contact points is a major criterion for the reliability of the overall system. Phoenix Contact offers a comprehensive range of Ex-approved terminal blocks. Innovative and compact marshaling terminals and potential distributor terminals are available for signal marshaling and distribution.

Your advantages

  • Comprehensive range of standard terminal blocks with Ex approval
  • Compact function terminals and fuse terminal blocks for signal wiring
  • Space-saving signal wiring with innovative marshaling terminals and marshaling patchboards
  • Terminal blocks for process technology applications are a part of the COMPLETE line system

Terminal blocks for applications in the Ex area

Terminal blocks for the Ex area  

Terminal blocks for the Ex area

The product range for Ex-approved terminal blocks for all connection technologies covers feed-through terminal blocks, ground terminals, multi-conductor terminal blocks, multi-level terminal blocks, and high-current terminal blocks up to 240 mm2. Disconnect terminal blocks and fuse terminal blocks offer numerous space-saving solutions for signal wiring in the Ex area.

Knife disconnect terminal blocks – Compact and functional

3.5 mm wide knife disconnect terminal blocks  

3.5 mm wide knife disconnect terminal blocks

With the space-saving knife disconnect terminal blocks, you can achieve hitherto unrivaled signal density for terminal blocks. This enables space savings of up to 30% in the control cabinet for the control wiring.

Marshaling terminals – Compact and space saving

PTRV marshaling terminals  

PTRV marshaling terminals

The compact PTRV marshaling terminals are used to marshal signals in automation applications in a clearly arranged manner. The wiring of a large number of conductors is simplified through color-coded levels. Together with the front wiring, this helps you prevent errors in the connection. Blue marshaling terminals are available for use in Ex i safety circuits up to 60 V. Potential distributors of the same shape and a comprehensive range of accessories complete the product range.

Marshaling patchboards – Exact number of positions configured for a specific application

Marshaling patchboard PTMC  

Marshaling patchboard PTMC

Thanks to their compact design, the marshaling patchboard PTMC devices provide maximum signal density for marshaling in automation applications. The modular structure, which can be configured to the precise number of positions and features colored matrix elements, ensures space-saving, clear, and error-free wiring. Blue marshaling patchboards are available for use in Ex i safety circuits up to 60 V.

Junction boxes and empty enclosures

CLIPSAFE junction boxes and empty enclosures  

CLIPSAFE junction boxes and empty enclosures

At Phoenix Contact, CLIPSAFE provides an innovative, high-quality product range consisting of empty enclosures, processed empty enclosures, and junction boxes made of stainless steel and polyester. CLIPSAFE can be used in the Ex area with the appropriate approvals.

The enclosure range impresses, thanks to its diversity and versatility – it is specifically designed for use in your application.

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300