Connect conductors that are vibration resistant, gas-tight, and have long-term stability – with the spring-loaded conductor contacting.
When components are subjected to strong vibrations – in the rail industry, in wind turbine generators or in machine building – this requires maximum contact reliability. The spring-cage connection gives you a constant connection: the spring-cage always exerts the same force on the conductor, regardless of the influence of the user.
The spring-cage connection from Phoenix Contact is extremely user friendly, thanks to its front connection:
A large connection space in an extremely compact design – these are further advantages of the patented spring-cage technology. They allow you to wire conductors with a nominal cross section either with or without ferrules. You can clamp all types of copper wires up to 35 mm² without pretreatment.
Connect up to 50 terminal blocks in just one step – with 2- to 50-pos. bridges.
And that's not all: two potentials can be routed in parallel through a terminal point in the double function shaft. Simply disconnect individual contact tabs from the standard bridge, and bridging between non-adjacent terminal blocks is established. The contact points can also be marked.
Reliable connections – that's our aim. The quality of our products is the key. This starts with the selection of materials.
Metal parts made of corrosion-free, high-grade copper alloys:
Insulating housing made of elastic plastic with a high impact strength:
"$pageName" on