new
Use the power connectors to connect compact devices and electrical drives.
Our circular connectors for power applications cover a wide range of applications – from compact M12 connection up to size M58 with high transmission capacities up to 150 A at 630 V. Benefit from a complete range: from the cable and device side to the PCB.
new
new
Devices are becoming increasingly compact as electrical power requirements increase. Our products in the M12 POWER series offer the ideal device connection technology.
The M12 size opens up new areas of application for supplying energy to your electrical drives and controllers.
M12 POWER circular connectors are protected against mismatching:
Connect your electrical drives quickly and easily. The entire range covers all the power ranges and designs required for wiring from the drive to the control cabinet. The M23 circular connectors from the PRO series complete the portfolio.
Use a power distribution solution that is easy, robust, and quick to install. With the IPD and QPD installation systems, you can choose either fixed or plug-in connections on the device and therefore configure flexible distribution solutions. Device connections can also be implemented easily without having to open the device. Achieve time savings of up to 80% when connecting on site – whether with easy Push-in Technology or fast QUICKON IDC displacement connection.
Plastic circular connectors from the PRC series are ideal for compact and safe power transmission in building, industrial, and outdoor applications. The device connectors, coupler connectors, and field connectors enable a multitude of connection solutions for practically every application as a device connection or for power distribution.
Configure products and solutions for your individual application.
M17-M58 circular connectorsThis website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.
Close
"$pageName" on