Connector - SACC-M 8MS-3CON-M-SW
1501252

Connector, Universal, 3-position, Plug straight M8, Coding: A, Screw connection, knurl material: Nickel-plated brass, external cable diameter 3.5 mm ... 5 mm


Product Details




Assembly instruction: NOTE: Observe the permissible bending radii when laying conductors, since the degree of protection may be put in jeopardy if the bending forces are too high. Alleviate mechanical loads upstream of the connector, e.g. by using cable ties.

Product type Circular connector (cable-side)
Number of positions 3
No. of cable outlets 1
Shielded no
Coding A - standard
Cable outlet straight
Insulation characteristics
Overvoltage category III
Degree of pollution 3

Degree of protection IP67
Ambient temperature (operation) -40 °C ... 85 °C (Plug / socket)

Dimensional drawing
Width 12 mm
Height 12 mm
Length 50 mm
External dimensions
Outside diameter 3.5 mm ... 5 mm
Housing
Diameter housing 12 mm

Insertion/withdrawal cycles ≥ 100
Connection 1
Head design Plug
Head cable outlet straight
Head thread type M8
Coding A-coded

Rated surge voltage 1.5 kV
Contact resistance ≤ 3 mΩ
Insulation resistance ≥ 100 MΩ
Nominal voltage UN 48 V AC
60 V DC
Nominal current IN 4 A

Flammability rating according to UL 94 HB
Sealing material NBR
Material of grip body PBT
Contact material CuZn
Contact surface material Au
Contact carrier material PA
Cable gland material Nickel-plated brass

Conductor connection
Connection method Screw connection
Connection cross section 0.14 mm² ... 0.5 mm² (without ferrule)
0.08 mm² ... 0.5 mm² (with ferrule)
0.14 mm² ... 0.5 mm² (solid)
Connection cross section AWG 26 ... 20 (without ferrule)
Tightening torque 0.2 Nm (M8 knurl)
0.5 Nm (Connector with coupling sleeve)
0.3 Nm ... 0.4 Nm (Pressure screw for outer cable diameter 3 mm ... 4 mm)
0.8 Nm ... 1 Nm (Pressure screw in the case of external cable diameter 4 mm ... 5 mm)
0.1 Nm (Screw terminal blocks)

Assembly instructions The wires can be connected both with ferrules (without insulation) and without ferrules.

M8
Standards/specifications IEC 61076-2-104

Cable structure
Signal type/category Universal
Stripping length of the individual wire 4 mm

Item number 1501252
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key BF
Product Key BF2BAA
Catalog Page Page 17 (C-2-2019)
GTIN 4017918612795
Weight per Piece (including packing) 11.025 g
Weight per Piece (excluding packing) 8.7 g
Customs tariff number 85366990
Country of origin DE


ECLASS

ECLASS-10.0.1 27440102
ECLASS-9.0 27440102
ECLASS-11.0 27440102

ETIM

ETIM 8.0 EC002635

UNSPSC

UNSPSC 21.0 39121400

UL Listed

Approval ID: FILE E 221474
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
60 V 4 A

cUL Listed

Approval ID: FILE E 221474
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
60 V 4 A

cULus Listed


REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Your advantages

Safe use in the field, thanks to a high degree of protection
Screw connection: proven connection technology for a large selection of different conductors