No need to look any further: you will be completely satisfied with our extensive and consistent range of CLIPSAFE polyester enclosures.
The extensive CLIPSAFE polyester enclosure range provides robust standard enclosures for industrial environments as well as for non-potentially explosive areas in the process industry.The entire CLIPSAFE empty enclosure product range is available processed and pre-assembled upon request. We deliver junction boxes with a corresponding equipment approval in accordance with ATEX and IECEx for use in potentially explosive areas.
Use the convenient request form for your custom enclosure solutions. Here, you can describe your requirements in a simple manner and we will create a custom quote for you based on this data.
Create your solution request in just a few steps:
Create your solution request in just a few steps:
The special sealing system with tongue and groove provides secure, optimum seal compression.
The cover is attached to the enclosure; it is a captive and pivotable mechanism, thanks to the joints. Springs push the cover screws out of the enclosure when opening.
Mounting brackets with torsion protection can be flexibly adapted to the installation situation.
Direct wall mounting option, thanks to fixing channels outside the sealing area, protected by the cover.
The special sealing system with tongue and groove provides secure, optimum seal compression.
Mounting brackets with torsion protection can be flexibly adapted to the installation situation.
For a direct view without opening the enclosure door, enclosures with window inserts are available.
Save space, thanks to a second wiring level. The height of the top mounting frame can be individually adjusted.
Position the DIN rails according to your requirements, thanks to flexible threaded sockets. For easy fixing of mounting plates, threaded sockets are pressed in to the enclosure floor with no rotation.
The special sealing system with tongue and groove provides secure, optimum seal compression.
The enclosures have a direct wall mounting option, thanks to separate channels outside the sealing area. The channels can also be used when the enclosure is closed. The enclosure is easy to hang laterally on the wall mounting screws.
"$pageName" on