The content you are viewing is tailored for Ireland. View Content for United States | Choose Another Country

ME 17,5-SKT-MSTBO-7035+4PSPT3 - Housing set
1457230

DIN rail housing, for mounting on a DIN rail, closed upper housing part, color: light gray (similar RAL 7035), width: 17.6 mm, height: 99 mm, depth: 113.65 mm, incl. 4 PCB connectors, 3-pos., Push-in spring connection, for 2.5 mm2, nominal current: 12 A, 320 V, PCB surface: 7800 mm2

Product details









Your advantages

Tool-free mounting
Available in overall widths from 12.5 mm ... 90 mm, modular extension is possible
Flammability rating V0 in accordance with UL 94
Variety of connection technology
Can be mounted on the DIN rail
With integrated or DIN-rail-mountable bus connector as an option