Intelligent switches are just as easy to use as Unmanaged Switches while having all the advantages of a Managed Switch.
Intelligent Switches bridge the gap between simple Unmanaged Switches and configurable, diagnostics-capable Managed Switches. They offer clear configuration and monitoring options requiring little to no configuration effort.
These days, Unmanaged Switches are often used in machine networks. However, these switches do not offer any options for automatic fault detection and rectification. The 2000 and 2100 series intelligent switches from Phoenix Contact enable requirements-based configuration and monitoring options for machine networks. At the same time, operation is made easier. The cost-effective switches reduce the data load in the network using multicast filtering. Redundancy mechanisms enable stable communication, even if loops are formed accidentally or if devices fail. These functions are already available in Unmanaged Mode. Therefore, configuration is not necessary.
Further functions can easily be configured using an SD card or the smart mode button directly on the device.
"$pageName" on