Robust housings are resistant to dirt, water, vibrations, and high mechanical loads.
If you use connectors in particularly harsh, aggressive conditions, you need reliable housings with a high degree of protection. Create the right plug-in connection for your requirements every time with combinable robust HEAVYCON housings from our three series types.
HEAVYCON STANDARD housings are characterized by a wide range of robust housings with various different cable outlet directions and locking mechanisms. Combine the sleeve housings with a panel mounting base, surfacing mounting housing or coupling housing according to your requirements.
Compact D7 size HEAVYCON housings offer you the choice between corrosion-resistant metal housings and plastic housings with potted cable glands.
The HEAVYCON EVO industrial connectors are the innovative and cost-effective solution for many applications where robust Plug and Play solutions are required. Thanks to the swivel cable gland with bayonet locking, you can reduce warehousing by 70%.
When it comes to cabling in industrial environments, every centimeter counts. In addition, the plug-in connection is often exposed to aggressive environmental conditions. We have the solution for these extreme conditions: HEAVYCON ADVANCE connectors.
HEAVYCON HPR is intended for use in traffic and transportation technology. The sleeve housing, panel mounting base, and surface mounting housing conform to the established standard for the safe transmission of signal and power circuits on rail vehicles.
Configure products and solutions for your individual application.
3D heavy-duty connectors
"$pageName" on