Find the switch that suits you, whether an Unmanaged or Managed switch, DIN rail switch, or field device.
Ethernet switches are the communication hubs of your industrial network. They provide reliable, efficient data exchange and can ensure the robustness of your network. Find the right switches for your application here.
Unmanaged Switches from Phoenix Contact excel with standard functions, a variable number of ports, and various designs. Besides switches for DIN rails, we also offer switches with a 19“ design and switches for field installation (IP67). The Fast Ethernet and gigabit switches with a high level of noise immunity, robust metal housing, and wide temperature range are completely suitable for continuous operation in industry. Special versions for Power over Ethernet make installation of your terminal devices especially easy. Select the right Unmanaged Switch for your application.
Our intelligent switches combine the simplicity of an Unmanaged Switch with the intelligence of a Managed Switch. If you use the Ethernet switch in unmanaged mode, it behaves like an Unmanaged Switch. In other words, it does not use an IP address and does not need to be configured. Nonetheless, it offers additional functions for ensuring network robustness such as redundancy mechanisms and filter functions. In managed mode, the various options for quick and easy switch configuration simplify startup and offer you many diagnostics functions for your network.
Phoenix Contact offers a large range of various Managed Switches. These offer you optimal real-time properties, prioritization of your data traffic, various network diagnostics options, and redundancy mechanisms. The robust DIN rail switches are tailored to specific requirements of industrial environments and the automation protocols used there such as PROFINET und EtherNet/IP™. Gigabit switches support large data volumes. They are also available as PoE switches. Choose from 5 to 24 ports, copper or fiber optic connections (SC, ST/BFOC, SFP), and various approvals.
Industrial Layer 3 switches from Phoenix Contact make it easy for you to segment your network into multiple subnets. Use our switches to integrate your machines, systems, and subnets into the higher-level network easily, increasing your network stability and security. Thanks to switches with NAT functionality, you can also integrate systems with identical IP address ranges into higher-level networks.
This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.
Close
"$pageName" on