Save time and money by automating your production processes.
Cutting, stripping, and crimping: automate these three steps and benefit from cost-effective advantages, even for small and medium-sized batches.
Work in a cost-effective way: automate various steps using innovative automatic tools from Phoenix Contact. We offer a comprehensive product range:
The CUTFOX 10 automatic cutting device cuts conductors and cables up to 10 mm². Rigid and flexible conductors can be cut to length with millimeter precision. The length and number of conductors are entered via the user-friendly display.
The WF 1000 stripping machine enables the automatic stripping of conductors up to 6 mm in diameter. The stripping dimensions are set individually via knobs and shown on the display.
The CF 500 is characterized by its high press capacity in a compact design as well as its high degree of flexibility. With its interchangeable dies, it is suitable among other things for insulated cable lugs, tubular and crimping cable lugs, slip-on sleeves, and ferrules up to 50 mm².
"$pageName" on