Login
Products
Products Overview
Technologies
Configure and develop products
Sample service
Product Compliance
Automate
Cloud computing
HMIs and IPCs
Industrial communication
PLCs (controllers) and I/Os
Software
Connect
Board-to-board connectors
Connectors and cables
Distribution blocks
Electronics housings
Marshaling panels
PCB terminal blocks and PCB connectors
Plug-in test system
Sensor/actuator cabling
System cabling for controllers
Terminal blocks
Mark, assemble, and install
Automatic tools
Ferrules and crimp connectors
Hand tools
Industrial lighting and signal lights
Installation and mounting material
Junction boxes and empty enclosures
Marking material
Printers
Worker assistance system with conductor preparation
Supply, charge, and protect
Charging technology for e-mobility
DC/DC converters and DC/AC inverters
Device circuit breakers
EMC filters
Power distributors
Power supplies
Protective relays for mains protection
Redundancy modules
Surge protection
Uninterruptible power supplies (UPS)
Switch, Measure and Monitor
Energy monitoring
I/O signal marshalling
Motor, machine, and system monitoring
Motor starters and electronic switching devices
Process indicators and field devices
Relays and optocouplers
Safety relay modules and sensors
Signal conditioners and measuring transducers
Industries & Applications
Overview of Industries & Applications
Application examples from practice
E-MOBILITY
Overview
Charging infrastructure
Electric vehicles
INFRASTRUCTURE
Building automation
Educational solutions
Railway industry
Smart City
Transportation infrastructure
Water and wastewater treatment
POWER
Conventional power generation
Energy storage systems
Power transmission and distribution
Solar power
Wind power
PROCESS INDUSTRY
Marine and offshore
Process automation
PRODUCTION, DEVICE AND SYSTEMS MANUFACTURING
Automotive industry
Control cabinet manufacturing
Device manufacturers
Digital Factory
Electrical installations
Machine building
POPULAR
Data connectors for smart networks
Functional safety
Industrial remote communication
Industrial security
Open ecosystem for industrial automation
Power reliability
Video surveillance
Company
About us
What drives us
Careers
Worldwide locations
Partners, distributors, and suppliers
Service & Support
Overview of Service & Support
E-Business
Services for marking solutions
Contact
My Phoenix Contact
Login/Register
Shopping cart
My orders
My quotations and contracts
My Product List
My Comparison
Home
Products
Automatic tools
Stripping machine
Spare knife - WF 1000/SB
Spare knife - WF 1000/SB
1212279
Spare knife for stripping machine
Product Details
Expand All
Collapse All
Technical Data
Product properties
Product type
Knife
Connection data
Conductor connection
Cross section range, metric
0.08 mm² ... 6 mm²
Cable / line
Cable structure
External cable diameter
≤ 6 mm
Commercial Data
Item number
1212279
Packing unit
1 pc
Minimum order quantity
1 pc
Sales Key
BG
Product Key
BH322Y
Catalog Page
Page 507 (C-3-2019)
GTIN
4046356457002
Weight per Piece (including packing)
12.4 g
Weight per Piece (excluding packing)
12.4 g
Customs tariff number
84798997
Country of origin
DE
Classifications
ECLASS
ECLASS-9.0
17139201
ECLASS-11.0
17130192
ECLASS-10.0.1
17139201
ETIM
ETIM 8.0
EC002778
UNSPSC
UNSPSC 21.0
27111500
Approvals
EAC
Approval ID: RU C-DE.AI30.B.01549
Environmental Product Compliance
China RoHS
Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values