Stripping machine - WF 1000
1212149

Stripping machine with integrated graphic display, for conductors and cables up to 6 mm in diameter, 230 V version


Product Details




Product type Stripping machine
Partial stripping length 2 mm ... 20 mm
Insertion length minimum 15 mm
Maximum throughput 6
Min. cross section 0.08 mm²
Max. cross section 6 mm²

Frequency range 50 Hz
Power consumption 160 VA
Nominal voltage UN 230 V
Supply
Supply voltage range 230 V (60 Hz)

Conductor connection
Cross section range, metric 0.08 mm² ... 6 mm²
Cross section range AWG 28 ... 10
Stripping length 2 mm ... 20 mm

Width 141 mm
Height 221 mm
Length 363 mm
Diameter 6 mm
Diameter, conductor entry opening 6 mm
External dimensions
Outside diameter 6 mm

Cable structure
External cable diameter ≤ 6 mm

Item number 1212149
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key BG
Product Key BH3221
Catalog Page Page 407 (C-3-2019)
GTIN 4046356457026
Weight per Piece (including packing) 11,250 g
Weight per Piece (excluding packing) 11,250 g
Customs tariff number 84798997
Country of origin DE


ECLASS

ECLASS-9.0 17130102
ECLASS-10.0.1 17130102
ECLASS-11.0 17130102

ETIM

ETIM 8.0 EC002778

UNSPSC

UNSPSC 21.0 27111500

EAC

Approval ID: RU C-DE.AI30.B.01549

REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 25;
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Your advantages

The stripping dimensions are set individually via knobs and are shown on the large display
Multi-strand cables with a diameter of up to 6 mm can also be stripped
Partial stripping is supported
The clamping force automatically adjusts itself to the required extraction force
Compact stripping machine for automatically stripping conductors with a cross section of 0.08 to 6 mm²
Even special types of insulation, such as PTFE and silicone, can be stripped in addition to standard types
Pressure points on sensitive insulation are avoided