Approval
Degree of protection
Mounting type
FX fiber optic ports
Ambient temperature (operation)
Transmission speed
Narrow Ethernet switch, five RJ45 ports with 10/100 Mbps on all ports, automatic data transmission speed detection, autocrossing function, and QoS
Unmanaged Switch 1000, 5 RJ45 ports 10/100 Mbps, 2 SFP ports 100 Mbps, degree of protection: IP30, PROFINET Conformance-Class A
Ethernet switch, 4 TP RJ45 ports, 1 FO port, 100 Mbps full duplex in SC-D format, automatic detection of data transmission speed of 10 or 100 Mbps (RJ45), autocrossing function
Unmanaged Switch 1000, 4 RJ45 ports 10/100 Mbps, 1 SC single mode 100 Mbps, degree of protection: IP30, PROFINET Conformance-Class A
Narrow Ethernet switch, four RJ45 ports with 10/100 Mbps on all ports, one SFP port with 100 Mbps, automatic data transmission speed detection, autocrossing function, and QoS
Narrow Ethernet switch, eight RJ45 ports with 10/100 Mbps on all ports, automatic data transmission speed detection, autocrossing function, and QoS
Narrow Ethernet switch, sixteen RJ45 ports with 10/100 Mbps on all ports, automatic data transmission speed detection, autocrossing function, and QoS
Unmanaged Switch 1000, 4 RJ45 ports 10/100/1000 Mbps, 1 SFP ports 100/1000 Mbps, degree of protection: IP30, PROFINET Conformance-Class A
Narrow Ethernet switch, five RJ45 ports with 10/100/1000 Mbps on all ports, automatic data transmission speed detection, autocrossing function, and QoS
"$pageName" on