Contact surface material
Conductor cross section
Conductor cross section [AWG]
Contact type
Connection method
Contact diameter
Crimp contact, Crimp contact, min. conductor cross section: 0.14 mm², max. conductor cross section: 1 mm², Connection method: Crimp connection, Type of contact: Pin. For HC-MOT-AFL-SET
Crimp contact, Crimp contact, housing material: PA, min. conductor cross section: 0.14 mm², max. conductor cross section: 0.5 mm², Connection method: Crimp connection, Type of contact: Pin. For HC-MOT-AFL-SET
Turned 4.0 crimp contact, single socket contact, 10 mm² conductor cross section, silver-plated
Turned 4.0 crimp contact, single male contact, 10 mm² conductor cross section, silver-plated
Crimp contact, contact diameter: 4 mm, turned, Pin, contact material: Copper alloy, contact surface: silver-plated, connection cross section: 1.5 mm² ... 1.5 mm², AWG 16
Crimp contact, contact diameter: 4 mm, turned, Pin, contact material: Copper alloy, contact surface: silver-plated, connection cross section: 2.5 mm² ... 2.5 mm², AWG 14
Crimp contact, contact diameter: 4 mm, turned, Pin, contact material: Copper alloy, contact surface: silver-plated, connection cross section: 4 mm² ... 4 mm², AWG 12
Turned 4.0 crimp contact, individual male contact, core diameter 6.00 mm², silver-plated
Turned 4.0 crimp contact, individual female contact, core diameter 1.50 mm², silver-plated
Turned 4.0 crimp contact, individual female contact, core diameter 2.50 mm², silver-plated
"$pageName" on