Approval
DIN rail type
Number of connections
Width
Minimum cross section (solid)
Color
Maximum cross section (stranded)
Minimum cross section (stranded)
Maximum cross section (solid)
Rated current
Rated voltage
Sensor/actuator terminal block, nom. voltage: 250 V, nominal current: 13.5 A, connection method: Push-in connection, number of connections: 4, cross section: 0.14 mm² - 1.5 mm², AWG: 26 - 14, width: 3.5 mm, color: gray, mounting type: NS 35/7,5, NS 35/15
Sensor/actuator terminal block, with red light indicator, nom. voltage: 250 V, nominal current: 13.5 A, connection method: Push-in connection, number of connections: 4, cross section: 0.14 mm² - 1.5 mm², AWG: 26 - 14, width: 3.5 mm, color: gray, mounting type: NS 35/7,5, NS 35/15
Sensor/actuator terminal block, with green light indicator, nom. voltage: 250 V, nominal current: 13.5 A, connection method: Push-in connection, number of connections: 4, cross section: 0.14 mm² - 1.5 mm², AWG: 26 - 14, width: 3.5 mm, color: gray, mounting type: NS 35/7,5, NS 35/15
Sensor/actuator terminal block, with protective conductor function, nom. voltage: 250 V, nominal current: 13.5 A, connection method: Push-in connection, number of connections: 4, cross section: 0.14 mm² - 1.5 mm², AWG: 26 - 14, width: 3.5 mm, color: gray, mounting type: NS 35/7,5, NS 35/15
Sensor/actuator terminal block, nom. voltage: 250 V, nominal current: 13.5 A, connection method: Push-in connection, number of connections: 5, cross section: 0.14 mm² - 1.5 mm², AWG: 26 - 14, width: 3.5 mm, height: 40 mm, color: gray, mounting type: NS 35/7,5, NS 35/15
Sensor/actuator terminal block, with red light indicator, nom. voltage: 250 V, nominal current: 13.5 A, connection method: Push-in connection, number of connections: 5, cross section: 0.14 mm² - 1.5 mm², AWG: 26 - 14, width: 3.5 mm, height: 40 mm, color: gray, mounting type: NS 35/7,5, NS 35/15
Sensor/actuator terminal block, with green light indicator, nom. voltage: 250 V, nominal current: 13.5 A, connection method: Push-in connection, number of connections: 5, cross section: 0.14 mm² - 1.5 mm², AWG: 26 - 14, width: 3.5 mm, height: 40 mm, color: gray, mounting type: NS 35/7,5, NS 35/15
Sensor/actuator terminal block, with protective conductor function, nom. voltage: 250 V, nominal current: 13.5 A, connection method: Push-in connection, number of connections: 5, cross section: 0.14 mm² - 1.5 mm², AWG: 26 - 14, width: 3.5 mm, height: 40 mm, color: gray, mounting type: NS 35/7,5, NS 35/15
Sensor/actuator terminal block, with green LED display and protective conductor function, nom. voltage: 24 V, nominal current: 13.5 A, connection method: Push-in connection, number of connections: 5, cross section: 0.14 mm² - 1.5 mm², AWG: 26 - 14, width: 3.5 mm, height: 40 mm, color: gray, mounting type: NS 35/7,5, NS 35/15
Sensor/actuator terminal block, with red LED display and protective conductor function, nom. voltage: 24 V, nominal current: 13.5 A, connection method: Push-in connection, number of connections: 5, cross section: 0.14 mm² - 1.5 mm², AWG: 26 - 14, width: 3.5 mm, height: 40 mm, color: gray, mounting type: NS 35/7,5, NS 35/15
"$pageName" on