The content you are viewing is tailored for Ireland. View Content for United States | Choose Another Country

DIKD 1,5 - Initiator/actuator terminal block
2715979

Initiator/actuator terminal block, nom. voltage: 250 V, nominal current: 24 A, connection method: Screw connection, 1st, 2nd and 3rd level, Rated cross section: 2.5 mm2, cross section: 0.2 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray

Product details









Compatible products



Your advantages

The first initiator can also be connected to this three-conductor feed-through terminal block
The positive and negative potential can be supplied to the insertion bridges via this power terminal block