The content you are viewing is tailored for Ireland. View Content for United States | Choose Another Country

DIKD 1,5-TG - Initiator/actuator terminal block
2774237

Initiator/actuator terminal block, Current and voltage are determined by the plug used., nom. voltage: 250 V, nominal current: 15 A, 1st, 2nd and 3rd level, connection method: Screw connection, Rated cross section: 2.5 mm2, cross section: 0.2 mm2 - 4 mm2, connection method: Screw connection, Rated cross section: 2.5 mm2, cross section: 0.2 mm2 - 4 mm2, mounting: NS 35/7,5, NS 35/15, color: gray

Product details









Compatible products



Your advantages

Terminal blocks with red and green LEDs are available for optical signaling of the initiator and actuator wiring