Approval
Connection method
Connection method
Rated voltage
Rated current
Color
Panel feed-through terminal block, connection method: Screw connection, number of positions: 1, load current: 150 A, cross section: 16 mm² - 50 mm², AWG 6 - 1/0, connection direction of the conductor to plug-in direction: 0 °, width: 18.8 mm, color: gray
Panel feed-through terminal block, connection method: Screw connection, Solder/Slip-on connection, number of positions: 1, cross section: 0.2 mm² - 4 mm², AWG 24 - 12, width: 6.1 mm, color: gray
Panel feed-through terminal block, connection method: Screw connection, Solder/Slip-on connection, number of positions: 1, cross section: 0.2 mm² - 4 mm², AWG 24 - 12, width: 6.1 mm, color: gray
Panel feed-through terminal block, connection method: Screw connection, Solder/Slip-on connection, number of positions: 1, cross section: 0.2 mm² - 4 mm², width: 6.2 mm, color: gray
Panel feed-through terminal block, connection method: Screw connection, Solder/Slip-on connection, number of positions: 1, load current: 18 A, cross section: 0.2 mm² - 6 mm², AWG 24 - 10, connection direction of the conductor to plug-in direction: 0 °, width: 9.5 mm, color: gray
Panel feed-through terminal block, connection method: Screw connection, Solder/Slip-on connection, number of positions: 1, cross section: 0.2 mm² - 4 mm², AWG 24 - 12, width: 6.1 mm, color: gray
Panel feed-through terminal block, connection method: Screw connection, number of positions: 1, load current: 76 A, cross section: 0.5 mm² - 16 mm², AWG 20 - 6, connection direction of the conductor to plug-in direction: 0 °, width: 10.1 mm, color: gray
Panel feed-through terminal block, connection method: Screw connection, Screw connection, number of positions: 1, load current: 41 A, cross section: 0.2 mm² - 6 mm², AWG 24 - 10, connection direction of the conductor to plug-in direction: 0 °, width: 8.1 mm, color: gray
Panel feed-through terminal block, connection method: Screw connection, number of positions: 1, load current: 125 A, cross section: 6 mm² - 35 mm², AWG 10 - 2, connection direction of the conductor to plug-in direction: 0 °, width: 15.1 mm, color: gray
Panel feed-through terminal block, connection method: Screw connection, Screw connection, number of positions: 1, cross section: 6 mm² - 35 mm², AWG 10 - 2, color: gray
This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.
Close
"$pageName" on