DC power electronics for fast charging stations

DC power electronics for fast charging stations
Back to Charging technology for e-mobility

Category

Search in Power electronics

Show all products in this category

Our highly efficient CHARX power power electronics facilitate the cost-effective operation of your DC charging infrastructure for the fast charging of electric vehicles. Whether for single charging modules for installing in a charging station or entire system cabinets for supplying charging parks in the megawatt range – depending on the requirements, we provide modular and scalable solutions for DC charging with high voltages and currents right through to High Power Charging (HPC).

Your advantages

  • Rapid installation and servicing with simple connection technology and hot-plug capability
  • Efficient, space-saving operation with a high level of efficiency, high power density, and innovative design
  • Scalable charging power through the flexible connection of modules and assembly of the system cabinets
  • Compliant with European safety and EMC standards
  • Flexible charging system setup with galvanic isolation

30 kW power module for charging infrastructure

30 kW power module  

30 kW power module for charging infrastructure

The fast charging module is ideally suited for setting up DC charging technology right through to High Power Charging (HPC) for electric vehicles. It satisfies all European safety and EMC standards.

Installation and commissioning is quick and easy with the standardized 19″ size and the Push-Lock and T-LOX fast-connection technology.

Solution for large charging parks in the megawatt range

System cabinet with four power modules  

System cabinet with four power modules

We provide a modular system for large charging parks in the megawatt range comprised of a system cabinet which can be assembled with 87.5 kW power modules via rack mounting. Each system cabinet can therefore provide a charging power of 350 kW.

The power modules are characterized by their short repair times as well as their outstanding reliability and durability. They therefore satisfy the high industrial requirements for both availability and quality for a safe and reliable power supply.

Flexible power for every charging situation

Connection of power modules  

Examples for connecting the power modules in a system cabinet

The power modules can be connected together in various ways as required in the system cabinet, for example:

  • 1 charging point with 350 kW
  • 2 charging points with 175 kW each
  • 4 charging points with 87.5 kW each

Space-saving installation and convenient maintenance

System cabinet for up to four power modules  

Space-saving setup of several system cabinets

By diverting the air flow via the roof and rear panel, the systems can be installed in a particularly space-saving way.

All settings and maintenance activities are conveniently performed from the front.

Overview of power modules

30 kW power module87.5 kW power module

30 kW power module

87.5 kW power module
(350 kW system cabinet)

Output power

30 kW

87.5 kW

Output current

100 A

125 A
(500 A)

Efficiency

95%

97%

MTBF (Mean Time Between Failures)

High

High

Electrical isolation

Yes

No

Dimensions W x H x D (mm)

483 (19″) x 134 (3 RU) x 550

536 x 222 x 600
(600 x 1800 x 800)

EMC standard

DIN EN 61851-21-2, Class B

DIN EN 61851-21-2, Class A

V2X (Vehicle to X)

No

Yes

Order No.

12322431162690
30 kW power module87.5 kW power module

30 kW power module

87.5 kW power module
(350 kW system cabinet)

Output power

30 kW

87.5 kW

Output current

100 A

125 A
(500 A)

Efficiency

95%

97%

MTBF (Mean Time Between Failures)

High

High

Electrical isolation

Yes

No

Dimensions W x H x D (mm)

483 (19″) x 134 (3 RU) x 550

536 x 222 x 600
(600 x 1800 x 800)

EMC standard

DIN EN 61851-21-2, Class B

DIN EN 61851-21-2, Class A

V2X (Vehicle to X)

No

Yes

Order No.

Additional CHARX products for DC charging infrastructure

Extensive portfolio for fast charging stations  

We offer a complete portfolio for charging electric vehicles

Take advantage of our large portfolio for setting up powerful DC charging stations or entire charging parks. Along with the products described here, we also provide:

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

Service


High power charging product overview

Brief introduction by Joachim Pucker, product expert