The highly efficient power electronics system for rack mounting from Phoenix Contact features a high degree of investment security. It enables the cost-effective operation of your DC charging infrastructure for the fast charging of electric vehicles. The modular and scalable system is optimized for DC charging with high voltages and currents. Each system cabinet can provide a charging power of up to 350 kW.
CHARX PS/3AC/920DC/87.5KW
-
DC power module
1162690
CHARX power basic, Fast charging module for setting up DC charging stations, Rack mounting, input: 3-phase, output: 200 V DC...920 V DC / 125 A. The corresponding system control cabinet CHARX PS-CAB/4x87.5KW (Item No. 1165442) is necessary for operating the DC power module. The product is being prepared for compliance with the Cyber Resilience Act (CRA).
This product needs further products for operation.
Mandatory accessories
Product details
Compatible products
Your advantages
Low installation costs with Plug and Play and efficient operation due to the high degree of efficiency
Save space with the innovative design and high power density
Fast repair due to hot swappable power modules
Scalable power for each charging point with the flexible assembly of system cabinets and connection of power modules
The operation of large charging parks in the megawatt range is made possible by connecting multiple system cabinets together
Bi-directional charging for V2G applications and peak shaving