The content you are viewing is tailored for United Kingdom. View Content for United States | Choose Another Country

ST 2,5-TG - Disconnect terminal block
3038435

Disconnect terminal block, Current and voltage are determined by the plug used., nom. voltage: 400 V, nominal current: 20 A, connection method: Spring-cage connection, Rated cross section: 2.5 mm2, cross section: 0.08 mm2 - 4 mm2, mounting: NS 35/7,5, NS 35/15, color: gray

Product details









Compatible products



Your advantages

Tested for railway applications