VS-PN-RJ45-5-Q/IP20
-
RJ45 connector
1658435
RJ45 connector, design: RJ45, degree of protection: IP20, number of positions: 4, 100 Mbps, CAT5, material: Plastic, connection method: Insulation displacement connection, cable outlet: straight, color: traffic grey A RAL 7042, PROFINET
Product details
General | This product corresponds to the PROFINET Cabling and Interconnection Technology Guideline for PROFINET regulations, version 2.00, order no: 2.252, Chapter 8.1 Connectors for Outside Environment (Balanced cabling) |
Product type | Data connector (cable side) |
Type | RJ45 |
Sensor type | PROFINET |
Number of positions | 4 |
Connection profile | RJ45 |
No. of cable outlets | 1 |
Shielded | yes |
Cable outlet | straight |
Positions/contacts | 8P4C |
Insulation characteristics | |
Overvoltage category | I |
Degree of pollution | 2 |
Rated voltage (III/3) | 72 V (DC) |
Rated surge voltage | 330 kV |
Rated current | 1.75 A |
Contact resistance | < 20 mΩ (Contact) |
< 100 mΩ (shield) | |
Frequency range | 100 MHz |
Insulation resistance | > 500 MΩ (100 V) |
Nominal voltage UN | 48 V |
Nominal current IN | 1.75 A |
Dielectric strength | 1000 V DC (Conductor-Conductor) |
1500 V DC (Wire/shield) | |
Contact resistance per contact pair | < 20 Ω |
Contact resistance | > 10 mΩ (Wire – IDC) |
< 0.005 Ω (Litz wires – IDC) | |
Transmission medium | Copper |
Transmission speed | 100 Mbps |
Transmission characteristics (category) | CAT5 |
Transmission speed | 100 Mbps |
Power transmission | PoE+ |
Connection technology | |
Connection method | Insulation displacement connection |
Connection cross section AWG | 22 (solid) |
22 (flexible) | |
Conductor cross section | 0.34 mm² ... 0.36 mm² (solid) |
0.34 mm² ... 0.36 mm² (flexible) | |
Cable outlet, angle | 180 |
Width | 14 mm |
Height | 14.6 mm |
Length | 56 mm |
Color | traffic grey A RAL 7042 |
Material | Plastic |
Flammability rating according to UL 94 | V0 |
Housing material | Plastic |
Cable seal material | NBR |
Contact material | CuSn |
Contact surface material | Au/Ni |
Contact carrier material | PC |
O-ring material | FPM |
Locking latch material | PC |
Material for screw connection | PA |
External cable diameter | 4.5 mm ... 8 mm |
External cable diameter | 4.5 mm ... 8 mm |
Wire diameter | 1.6 mm |
Test voltage Core/Core | 1000 V |
Test voltage Core/Shield | 1500.00 V |
Halogen-free | no |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 750 |
Insertion force per signal contact | < 20.00 N |
Extraction force per signal contact | < 20 N |
Test specification | |
Type of test | Vibration test |
Specification | IEC 60068-2-6 |
Frequency | 10-500 Hz |
Sweep speed | 1 octave/min |
Amplitude | 0.35 mm |
Acceleration | 50.00 m/s² |
Test duration | 20.00 s |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -20 °C ... 70 °C |
Ambient temperature (storage/transport) | -40 °C ... 70 °C |
Mounting type | For field assembly |
Item number | 1658435 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | ABNAAD |
Product key | ABNAAD |
GTIN | 4046356163118 |
Weight per piece (including packing) | 10.225 g |
Weight per piece (excluding packing) | 9.042 g |
Customs tariff number | 85366990 |
Country of origin | CH |
ECLASS
ECLASS-13.0 | 27440114 |
ECLASS-15.0 | 27440114 |
ETIM
ETIM 9.0 | EC002636 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | 2-(2H-benzotriazol-2-yl)-4-(1,1,3,3-tetramethylbutyl)phenol (UV-329) (CAS: 3147-75-9) |
SCIP | e3c95714-a832-42bd-82c2-777d18a8ce59 |
Compatible products
-
VS-08-RJ45-Q-COD-SET - RJ45 coding rings 1656893
-
VS-CABLE-STRIP-VARIO - Stripping tool 1657407
-
CUC-PP-D1PGY/R4IDC8 - DIN rail adapter 1419024
-
VS-PP-F-RJ45-CAT6 - DIN rail adapter 1658118
-
CUC-F-J1ZNI-S/R4IDC8 - RJ45 jack insert 1418984
-
CUC-PP-D1PGY/R4GC8 - DIN rail adapter 1418094
-
CUC-K-J1ZNI-S/R4IDC8 - RJ45 jack insert 1419021
-
VS-OE-OE-93B-100,0 - Data cable 1416389
-
VS-OE-OE-93B/... - Data cable 1417362
-
VS-OE-OE-93C-100,0 - Data cable 1416376
-
VS-OE-OE-93C/... - Data cable 1417491
Your advantages
Easy and time-saving assembly with IDC fast connection technology
Can be used internationally due to EAC, UL 1863, and CAN/CSA C22.2
Ideal companion for servicing or repairs in the field: no special tools required for mounting
PHOENIX CONTACT Ltd
Halesfield 13, Telford, Shropshire, TF7 4PG