PLC-OSC-120UC/ 24DC/  2
   - 
  Solid-state relay module
    
      2966650
      
      
    
  
      PLC-INTERFACE, consisting of PLC-BSC.../21 basic terminal block with screw connection and plug-in miniature solid-state relay, for mounting on DIN rail NS 35/7,5, 1 N/O contact, input: 120 V AC/110 V DC, output: 3 - 33 V DC/3 A
Product details
| Product type | Solid-state relay module | 
| Product family | PLC-INTERFACE | 
| Application | Universal | 
| Operating mode | 100% operating factor | 
| Insulation characteristics: Standards/regulations | |
| Insulation | Basic insulation | 
| Overvoltage category | III | 
| Pollution degree | 2 | 
| Data management status | |
| Date of last data management | 15.09.2025 | 
| Maximum power dissipation for nominal condition | 0.42 W | 
| Test voltage (Input/output) | 2.5 kV (50 Hz, 1 min., input/output) | 
| Nominal input voltage UN | 120 V AC | 
| 110 V DC | |
| Nominal voltage (plugged-in solid-state relay) | 60 V DC | 
| Input voltage range in reference to UN | 0.9 ... 1.1 | 
| Input voltage range | 108 V AC ... 132 V AC | 
| 99 V DC ... 121 V DC | |
| Switching threshold "0" signal in reference to UN | ≤ 0.3 | 
| Switching threshold "1" signal in reference to UN | ≥ 0.8 | 
| Typical input current at UN | 3.5 mA | 
| Typical response time | 3.5 ms (at UN) | 
| Typical turn-off time | 7 ms (at UN) | 
| Operating voltage display | Yellow LED | 
| Protective circuit | Bridge rectifier; Bridge rectifier | 
| Transmission frequency | 10 Hz | 
| Contact switching type | 1 N/O contact | 
| Design of digital output | electronic | 
| Output voltage range | 3 V DC ... 33 V DC | 
| Limiting continuous current | 3 A (see derating curve) | 
| Maximum inrush current | 15 A (10 ms) | 
| Voltage drop at max. limiting continuous current | ≤ 200 mV | 
| Output circuit | 2-conductor, floating | 
| Protective circuit | Reverse polarity protection; Polarity protection diode | 
| Surge protection | 
| Connection method | Screw connection | 
| Stripping length | 8 mm | 
| Screw thread | M3 | 
| Conductor cross-section rigid | 0.14 mm² ... 2.5 mm² | 
| Conductor cross-section flexible | 0.14 mm² ... 2.5 mm² | 
| 0.2 mm² ... 2.5 mm² (Single ferrule) | |
| 2x 0.5 mm² ... 1.5 mm² (TWIN ferrule) | |
| Conductor cross-section AWG | 26 ... 14 | 
| Tightening torque | 0.6 Nm ... 0.8 Nm | 
| Width | 6.2 mm | 
| Height | 80 mm | 
| Depth | 94 mm | 
| Color | gray (RAL 7042) | 
| Flammability rating according to UL 94 (Housing) | V0 (Housing) | 
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 60 °C | 
| Ambient temperature (storage/transport) | -25 °C ... 70 °C | 
| CE | |
| Certificate | CE-compliant | 
| UKCA | |
| Certificate | UKCA-compliant | 
| Shipbuilding approval | |
| Certificate | TAE0000196 | 
| Corrosive gas test | |
| Identification | ISA-S71.04. G3 Harsh Group | 
| EN 60068-2-60 | |
| Shipbuilding data | |
| Temperature | D | 
| Humidity | A | 
| Vibration | B/C | 
| EMC | B | 
| Enclosure | Required protection according to the Rules shall be provided upon installation on board | 
| Electromagnetic compatibility | Conformance with EMC directive | 
| Low Voltage Directive | Conformance with Low Voltage Directive | 
| Standards/regulations | |
| Standards/regulations | IEC 60947-5-1 | 
| Mounting type | DIN rail mounting | 
| Assembly note | in rows with zero spacing | 
| Mounting position | any | 
| Item number | 2966650 | 
| Packing unit | 10 pc | 
| Minimum order quantity | 10 pc | 
| Sales key | DK6223 | 
| Product key | DK6223 | 
| GTIN | 4017918130497 | 
| Weight per piece (including packing) | 38.9 g | 
| Weight per piece (excluding packing) | 32.04 g | 
| Customs tariff number | 85364900 | 
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
| Environment friendly use period (EFUP) | EFUP-50 An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required. | 
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Hexahydromethylphthalic anhydride (CAS: n/a) | 
| Lead (CAS: 7439-92-1) | |
| SCIP | 9166f160-0bad-4eb7-b79b-d0786d293027 | 
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
      PLC-FA-5X20 - Fuse adapter 1186510
- 
    
      PLC-FA-I-5X20-12-24UC - Fuse adapter 1186499
- 
    
      ZB 6:UNBEDRUCKT - Zack marker strip 1051003
- 
    
      ZB 6 CUS - Zack marker strip 0824992
- 
    
      ZB 6,LGS:L1-N,PE - Marker for terminal blocks 1051414
- 
    
      ZB 6,LGS:U-N - Marker for terminal blocks 1051430
- 
    
      UC-TM 6 - Marker for terminal blocks 0818085
- 
    
      UC-TM 6 CUS - Marker for terminal blocks 0824589
- 
    
      UCT-TM 6 - Marker for terminal blocks 0828736
- 
    
      UCT-TM 6 CUS - Marker for terminal blocks 0829602
- 
    
      NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
- 
    
      NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
- 
    
      NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
- 
    
      NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
- 
    
      NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
- 
    
      NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
- 
    
      NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
- 
    
      NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
- 
    
      NS 35/ 7,5 CAP - End cap 1206560
- 
    
      NS 35/15 PERF 2000MM - DIN rail perforated 1201730
- 
    
      NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
- 
    
      NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
- 
    
      NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
- 
    
      NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
- 
    
      NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
- 
    
      NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
- 
    
      NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
- 
    
      NS 35/15 CAP - End cap 1206573
- 
    
      NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
- 
    
      PLC-ATP BK - Separating plate 2966841
- 
    
      PLC-ESK GY - Power terminal block 2966508
- 
    
      SZF 1-0,6X3,5 - Screwdriver 1204517
- 
    
      OPT-60DC/ 24DC/ 2 - Miniature solid-state relay 2966605
Your advantages
Slim design
        Efficient connection to system cabling using V8 adapter
        RT III sealed solid-state relay
        Functional plug-in bridges
        Zero voltage switch at AC output
        High switching power
        Integrated input circuit
        PHOENIX CONTACT Ltd
        
        Halesfield 13, Telford, Shropshire, TF7 4PG