The content you are viewing is tailored for United Kingdom. View Content for United States | Choose Another Country

OPT-60DC/ 48DC/100 - Miniature solid-state relay
2966621

Plug-in miniature solid-state relay, input solid-state relay, 1 N/O contact, input: 60 V DC, output: 3 - 48 V DC/100 mA

This product needs further products for operation. Mandatory accessories

Product details









Compatible products



Your advantages

Vibration and shock resistant
RT III-proof (wash-proof)
Wear-free and durable
Can be soldered on PCB
Zero voltage switch at AC output
Switching power of up to 24 V DC/5 A