The content you are viewing is tailored for United Kingdom. View Content for United States | Choose Another Country

EMG 17-OV- 24DC/ 48DC/2 - Solid-state relay module
2942810

Solid-state relay interface designed to prevent interference on the control side, input: 24 V DC, output: 48 V DC/2 A

Product details









Your advantages

Use of AC output cards, resulting in residual AC currents
Resistant to interference currents
Applications with long control lines
High relay release voltage