The content you are viewing is tailored for United Kingdom. View Content for United States | Choose Another Country

PLC-OPT-110DC/ 24DC/3RW - Solid-state relay module
2900380

PLC-INTERFACE for railway applications, consisting of basic terminal block with push-in connection and integrated miniature solid-state relay, range: 0.7 x UN to 1.25 x UN, temperature range: -25°C to +70°C, 1 N/O contact, input: 110 V DC, output: 3 - 33 V DC/3 A

Product details









Compatible products



Your advantages

Shock resistance in accordance with DIN 50155 (requirements in accordance with EN 61373)
Temperature range: -25 °C ... +70 °C
Input voltage range of 0.7 - 1.25 x UN