FL WLAN 5110
-
Wireless module
1043193
WLAN access point, client, WLAN 802.11 a, b, g, n, frequency: 2.4 GHz, 5 GHz, IP20, connections: COMBICON for 10 ... 36 V DC, 2x RJ45 for LAN, central cluster management, WBM, 802.11i: WPA2, WPA-PSK, TKIP, AES, connections for 2 antennas (MIMO technology)
Free download available.
Downloads
Product details
Utilization restriction | |
CCCex note | Use in potentially explosive areas is not permitted in China. |
Product type | Wireless module |
Type | Stand-alone |
Insulation characteristics | |
Pollution degree | 2 |
Wireless card | |
Number | 1 |
Type | IEEE 802.11 a/b/g/n 2.4 GHz and 5 GHz to 300 Mbps |
Assembly note | Permanently installed |
Maximum power dissipation for nominal condition | 4.8 W |
Supply: Module electronics | |
Connection method | Via COMBICON |
Supply voltage | 24 V DC |
Supply voltage range | 10 V DC ... 36 V DC |
Supply current | 200 mA (at 24 V DC) |
Antenna | |
Number | 2 |
Functions | |
Operating modes | Access Point / Client Adapter / Repeater |
Basic functions | SNMP (V2/V3), CLI, WPS, DHCP, DCP, BootP, HTTP, HTTPS, Syslog, SD card, dual FW image, 1 x DI, 1 x DO, 2 x Ethernet 10/100 Mbit, auto crossover, auto negotiation, MODE button |
Configuration | Cluster management, web-based management, WPS |
Automatic channel selection | yes |
Security | 802.11i |
WPA PSK (preshared key) | |
WPA2 | |
AES | |
TKIP | |
Supports 802.1X/RADIUS | |
MAC filter | |
Wireless licenses | EU, more countries in e-shop |
Country support | Belgium |
Bulgaria | |
China | |
Denmark | |
Germany | |
Estonia | |
Finland | |
France | |
Greece | |
Great Britain | |
Ireland | |
Iceland | |
Italy | |
Latvia | |
Liechtenstein | |
Lithuania | |
Luxembourg | |
Malta | |
Netherlands | |
Norway | |
Austria | |
Poland | |
Portugal | |
Romania | |
Sweden | |
Switzerland | |
Slovakia | |
Slovenia | |
Spain | |
Czech Republic | |
Hungary | |
Cyprus (rep.) | |
South Korea | |
Thailand | |
Japan | |
Brazil | |
Ethernet (RJ45) | |
Connection method | RJ45 |
Note on the connection method | Auto negotiation and autocrossing |
Transmission speed | 10/100 Mbps |
Transmission physics | Copper |
Transmission length | 100 m (per segment) |
Signal LEDs | Data receive, link status |
No. of channels | 2 (RJ45 ports) |
Wireless | |
Designation | Wireless LAN |
Antenna connection method | RSMA (female) |
Number | 2 |
Frequency band | 2.4 GHz |
5 GHz | |
Wireless standard | WLAN |
IEEE 802.11 | |
a | |
b | |
g | |
n | |
Transmission power | max. 20 dBm (with two antennas) |
Number of wireless interfaces | 1 IEEE 802. 11 a/b/g/n |
Width | 40 mm |
Height | 109 mm |
Depth | 109 mm |
Note on dimensions | Height with antenna socket, without antenna cable |
Color | silver grey |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -25 °C ... 60 °C (extended temperature range on request) |
Air pressure (operation) | 800 hPa ... 1080 hPa (up to 2000 m above sea level) |
Air pressure (storage/transport) | 660 hPa ... 1080 hPa (up to 3500 m above sea level) |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
Electrostatic discharge | |
Standards/regulations | EN 61000-4-2 |
Electrostatic discharge | |
Contact discharge | ± 6 kV |
Discharge in air | ± 8 kV |
Indirect discharge | ± 6 kV |
Electromagnetic HF field | |
Standards/regulations | EN 61000-4-3 |
Electromagnetic HF field | |
Comments | 10 V/m |
Fast transients (burst) | |
Standards/regulations | EN 61000-4-4 |
Fast transients (burst) | |
Comments | ±2.2 kV |
Emitted interference | |
Standards/regulations | EN 55022 |
Test result | Class B |
Mounting type | DIN rail mounting |
Assembly note | Antennas not included in scope of supply |
Item number | 1043193 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DNN2W4 |
Product key | DNN2W4 |
GTIN | 4055626599977 |
Weight per piece (including packing) | 534.4 g |
Weight per piece (excluding packing) | 530 g |
Customs tariff number | 85176200 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 19170501 |
ETIM
ETIM 9.0 | EC000816 |
UNSPSC
UNSPSC 21.0 | 43222600 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
RAD-ISM-2400-ANT-OMNI-6-0 - Antenna 2885919
-
RAD-ISM-2400-ANT-OMNI-2-1-RSMA - Antenna 2701362
-
RAD-ISM-2400-ANT-VAN-3-0-RSMA - Antenna 2701358
-
ANT-OMNI-5900-01 - Antenna 2701347
-
ANT-DIR-2459-01 - Antenna 2701186
-
ANT-DIR-5900-01 - Antenna 2701348
-
RAD-PIG-EF316-N-RSMA - Antenna cable 2701402
-
RAD-PIG-RSMA/N-0.5 - Antenna cable 2903263
-
RAD-PIG-RSMA/N-1 - Antenna cable 2903264
-
RAD-PIG-RSMA/N-2 - Antenna cable 2903265
-
RAD-PIG-RSMA/N-3 - Antenna cable 2903266
-
SD FLASH 2GB - Program/configuration memory 2988162
-
IPASSIGN - Software 2701094
PHOENIX CONTACT Ltd
Halesfield 13, Telford, Shropshire, TF7 4PG