Power supplies and device circuit breakers from Phoenix Contact

The perfect combination

Ensure superior system availability with power supplies and device circuit breakers from Phoenix Contact.

Availability is the greatest asset in systems and for machines. Supply your system reliably with the suitable combination of power supplies and device circuit breakers from Phoenix Contact, while protecting it from overload and short circuits at the same time.

Select the products suitable for you to achieve the availability you require.

Perfectly tailored to work together

TRIO POWER and QUINT POWER power supplies and the compact CBMC electronic circuit breaker  

TRIO POWER, QUINT POWER and CBMC

When using electronic circuit breakers, a low current reserve is enough to ensure that the device circuit breaker functions reliably.

Our TRIO POWER and QUINT POWER power supplies offer an additional dynamic boost even with a capacity utilization of 100%. Therefore, the power supply does not have to be over-dimensioned. The power in faulty paths is limited and shut off while all other parts of the system continue to run.

Firmly under control with SFB Technology

The QUINT POWER power supply and CB TM thermomagnetic device circuit breakers  

QUINT POWER and CB TM

The QUINT POWER power supply with SFB Technology is the ideal partner for thermomagnetic device circuit breakers. A multiple of the nominal current is required briefly for circuit breakers to be tripped securely.

The Quint with SFB Technology delivers up to six times the nominal current for 15 milliseconds. Faulty paths are electrically isolated. You are thus protecting your system reliably against overload and short circuits.

Superior availability

Redundant system  

Configuration of a redundant system

Along with the selective fuse protection of individual current paths, a redundant configuration of your power supply system offers an additional measure of system availability.

With the redundant configuration of your power supply and cabling, voltage dips in a primary supply branch, for example, do not affect the output voltage.