Spring connection

Spring connection

Convenient and vibration-resistant

For easy and reliable conductor connection.

Back to Connection technologies

Category

  • Push-in connection
    Push-in connection

    Push-in connection technology with patented spring chamber enables easy tool-free wiring of conductors with ferrules or solid conductors.

  • Push-lock connection
    Push-lock connection

    The push-lock spring enables easy and tool-free conductor connection with or without ferrules by means of the one-hand tilting lever.

  • Power-Turn connection
    Power-Turn connection

    With the patent-pending Power-Turn spring connection technology, large conductors can be connected easily and quickly.

  • Spring-cage connection
    Spring-cage connection

    Spring-cage technology enables the easy connection of all conductor types.

  • SUNCLIX connection
    SUNCLIX connection

    Connect your conductors quickly and safely using the patented SUNCLIX spring connection.

  • T-LOX knee lever connection
    T-LOX knee lever connection

    The T-LOX knee lever connection allows you to connect large conductor cross sections with ease. The principle is based on a spring that generates a programmed contact force.

Your advantages

  • Time savings through easy operation
  • Reliable vibration resistance thanks to spring-loaded contact elements
  • High contact quality and conductor pull-out force thanks to the application of high-quality materials
  • Connection of conductors in the nominal cross section with or without ferrule thanks to maximum wiring space