Distribution blocks, junction box connectors, and Europe connectors

Distribution blocks, junction box connectors, and Europe connectors

Easy and convenient

Junction box connectors are extremely easy to use. Simply strip, insert, and you're done.

Back to Installation and mounting material

Category

Search in Distribution blocks, junction box connectors, and Europe connectors

Show all products in this category

Distribution blocks with Push-in and screw connection technology come ready to connect with different numbers of positions, mounting options, and colors. Junction box and Europe connectors are an integral part of any building installation. Our junction box connectors are available in transparent housing and with Push-in connection. You can choose from various versions of the Europe connectors for rigid and flexible conductors.

Your advantages

  • Ready-to-use blocks for rapid mounting without manual bridging, and time savings of up to 80%
  • Flexible setup in your application, thanks to various mounting options: DIN rail mounting, direct mounting or adhesive mounting
  • Transverse mounting saves up to 50% space on the DIN rail
  • Low insertion and high pull-out force, thanks to the clever spring mechanism
  • Visual inspection possible, thanks to the transparent junction box connector housing
  • Measurement possible when mounted, thanks to integrated test openings
  • Safe connection – thanks to design-engineered wire protection

Ready-to-use Push-in distribution blocks – simply unpack, connect, and you're done!

Distribute potential quickly and easily using ready-to-connect Push-in distribution blocks  

Distribute potential quickly and easily using ready-to-connect Push-in distribution blocks

Ready-to-connect blocks enable fast assembly without manual bridging, offering time savings of up to 80%.

Distribution and power blocks with 4, 6, 12, and 18 terminal points as well as single layers with two terminal points are available in 11 colors for intuitive and safe installation.

You can ideally adapt the PTFIX distribution blocks to your system using our configurator.

No tools required and can be used in a confined space

Junction box and Europe connectors from Phoenix Contact  

Junction box and Europe connectors from Phoenix Contact

They do almost all the work: our junction box connectors enable easy and space-saving wiring.

Safe wiring
The compact junction box connectors from Phoenix Contact have transparent housing, enabling you to carry out a visual inspection. They therefore increase wiring safety.

Easy conductor insertion
The Europe connectors can be used for rigid and flexible conductors up to 25 mm2. The prismatic clamping part facilitates conductor entry. Reliable contact can therefore be established even for conductors without ferrules.

MPI micro potential distributors

Junction box connectors in miniature format with Push-in connection technology.  

Junction box connectors in miniature format with Push-in connection technology.

Use the micro junction box connectors to distribute your potentials in sub-distributions and branch boxes in a confined space. The distribution blocks have been specifically developed for the requirements of building installation.

  • Designed in accordance with the standard DIN EN 60998-1/VDE 0613-1
  • Time-saving connection of pretreated and rigid conductors using tool-free, direct connection technology
  • Convenient insertion, thanks to 50% lower insertion force
  • Safe wiring and operation, thanks to the color-coded push button
  • Testing facilities for all common test probes
  • Connection of all conductor types and cross-sections of 0.14 mm² to 1.5 mm²