Back to overview

Series 3000 and 4000 Managed Switches

FL SWITCH 3000 and FL SWITCH 4000 Managed Switches

The 3000 and 4000 series of Managed Switches offer you optimum performance and availability for demanding infrastructure applications. They support a range of IEEE standards and IT functions for consistent integration into your network structures.

Configure powerful networks

Four Managed Switches with extended ring redundancy  

The extended ring redundancy of the 3000 and 4000 switches ensures low switch-over times in the event of failures

The 3000 and 4000 series of Managed Switches ensure a failsafe network. In the event of failures, they enable switch-over times of just 15 ms with several hundred switches in the ring, thanks to extended ring redundancy. Up to three rings can be coupled for maximum fault tolerance. Dual redundant rings are also possible.

For network control, the switches enable up to 64 VLANS, multicast filtering and trunking. The 4000 series also features two Gigabit ports as copper, fiber optics or SFP port for connection to a higher-level network.

IT and safety functions

Lock  

The 3000 and 4000 Managed Switches feature a range of security mechanisms

The 3000 and 4000 switches support a range of IEEE standards, and are therefore ideal for use in complex networks. Furthermore, they feature various security functions for safeguarding your network:

  • User accounts
  • Port​ ​security​ (24 MAC addresses/port)
  • ​IEEE​ 802.1x RADIUS ​authentication
  • HTTPS​

Convenient operation

Woman using a laptop  

The web-based management has a user-friendly design and features various user roles

Configuration and diagnostics for the Ethernet Switches can be performed via web-based management, SNMP or via a serial port. The user-oriented web-based management system of the 3000 and 4000 Managed Switches also enables particularly convenient operation. Configurable web pages and user roles ensure a clear overview.

Versions for use in accordance with IEC 61850 / IEEE 1613

Managed Switches in accordance with IEC 61850-3  

The E-versions of the 3000 and 4000 Managed Switches are suitable for use in accordance with IEC 61850-3 and IEEE 1613

The E-versions 3000E (for the DIN rail) and the 4800E (for 19" cabinets) are particularly suitable for use in energy systems. They satisfy the stringent requirements of the standards IEC 61850-3 and IEEE 1613. These versions ensure reliable operation around the clock under extreme environmental conditions. This is possible thanks to their particularly high immunity to electromagnetic and electrostatic interference, extended temperature range, and extreme shock and vibration resistance.

Overview of FL SWITCH 3000 and 4000

 FL SWITCH 3000FL SWITCH 4000
Transmission speed10/100 Mbps10/100/1000 Mbps
Alarm contactYesYes
Temperature range

-40°C … +75°C

-10°C … +60°C*

-40°C … +75°C

Protection classIP20IP20
Supply voltage24 ... 48 V DC24 ... 48 V DC
Filter functions  
Quality of ServiceYesYes
VLANYesYes
Multicast/IGMP snoopingYesYes
Redundancy  
Rapid Spanning Tree (RSTP)YesYes
MRP manager/clientNo / NoNo / No
Fast Ring Detection (FRD)NoNo
Large Tree SupportNoNo
Extended ring redundancy 15 msYesYes
Management functions  
Port configuration, statistics, and utilizationYesYes
Link Layer Discovery Protocol (LLDP)YesYes
Address Conflict Detection (ACD)NoNo
DHCP serverNoNo
Command Line Interface (CLI)NoNo
Automation protocols  
PROFINET conformance classAA
PROFINET IO deviceNoNo
EtherNet/IP™,
extended multicast filtering
NoNo
ApprovalsATEX*, IECEx*, IEC 61850-3*ATEX*, IECEx*, IEC 61850-3*

* In selected models

Click here to view the 3000 and 4000 Managed Switches product list.

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

Referrer: https://www.phoenixcontact.com/online/portal/ca?1dmy&urile=wcm:path:/caen/web/main/products/subcategory_pages/Managed_switches_P-08-10-16-01/aead25f7-3319-485d-8868-126c62b77cb1

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close