HCS handheld housings

HCS handheld housings for mobile end devices

Protection for portable devices

Reliable protection for electronics used on the go.

Back to Field housings

Category

Search in HCS handheld housings

Show all products in this category

Ergonomic handheld housings from the HCS series are ideal for mobile operator panels for measuring and inspection technology and for scanners or identification devices. The field housings are made from sturdy ABS plastic and can be used in logistics and distribution as well as vehicle technology and process technology.

Your advantages

  • Easy integration of perfect-fit membrane keypads, also available to fit custom specifications
  • Standard versions for different device interfaces
  • Easy integration of displays
  • Flexible device design, thanks to graduated or straight housing design

Modular housing design

Modular housing design  

Modular housing design

The field housings from the HCS series have a modular configuration and, thanks to the different types available, enable practical device designs.

  • Micro, Mini, Mini-P, Medium, and Maxi sizes
  • Straight and graduated design
  • Versions with and without housing cutout for control elements

 

Wide range of applications

Wide range of applications  

Wide range of applications

The IP54 housings from the HCS series are designed for a temperature range from -20°C to +50°C and are ideal for operator panels with displays or membrane keypads.

  • Material: shock-resistant ABS plastic
  • Color: light gray (RAL 7035)

Unique device designs

Unique device designs  

Unique device designs

Customer-specific housing cutouts and custom printing enable unique device designs for special requirements or for a high degree of recognition.

  • Housing cutouts according to customer specifications
  • Custom marking by laser, pad or screen printing

Easily integrated membrane keypads

Membrane keypads can be integrated easily  

Membrane keypads can be integrated easily

Tailor-made membrane keypads from Phoenix Contact can be easily integrated into HCS housings.

  • Easy and time-saving integration of membrane keypads in conductive silver technology
  • Various sizes and colors for custom device designs
  • Customer-specific layouts on request

Robust displays

Easily integrated displays  

Easily integrated displays

Displays for electronics housings enable functional display solutions in screen sizes from 2.4 to 4.6 inches. They can be used in mobile and stationary electronics housing applications.

  • High-contrast LCDs
  • Easy and time-saving integration into electronics housings
  • Can be used in temperature ranges from -20°C to 70°C
  • Touch displays available on request

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

Configurators

Configure products and solutions for your individual application.

Electronics housings

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close