The content you are viewing is tailored for Canada. View Content for United States | Choose Another Country

AI 0,34-8 TQ-B - Ferrule
3240249

Ferrules, taped, 0.34 mm2, sleeve length: 8 mm, color: turquoise (CF 3000-TOOLKIT 0,25 is required)

This product needs further products for operation. Mandatory accessories

Product details









Compatible products




Your advantages

The taped ferrules were developed specifically for the CF 3000-2,5 automatic crimping device
Available in the main color ranges up to 2.5 mm²
Can be used to wire all terminal blocks, especially those of the CLIPLINE complete system