C-FC 2,5/M5
-
Fork-type cable lug
3240145
Fork-type cable lug, non-insulated, 1.1 - 2.5 mm2, M5
Product details
Compatible products
Your advantages
The fork-type cable lugs without plastic sleeve feature a hard-soldered neck. In conjunction with the CRIMPFOX‑RC ... and CRIMPFOX‑RCI ... pliers they can be used to achieve maximum conductor pull-out forces
The insulated versions are halogen-free and feature "EASY ENTRY" technology