The content you are viewing is tailored for Canada. View Content for United States | Choose Another Country

C-RC 2,5/M5 DIN - Ring cable lug
3240079

Ring cable lug, non-insulated, 1.1 ... 2.5 mm2, M5

Product details








Compatible products



Your advantages

The CRIMPFOX-RC... tools from our CRIMPFOX range of crimping pliers are available for optimum crimping
The hard-soldered press zone enables maximum conductor pull-out values to be achieved
The ring cable lugs without plastic sleeve are made from high-quality tin-plated electrolytic copper for maximum protection against corrosion