The content you are viewing is tailored for Canada. View Content for United States | Choose Another Country

C-FCI 6/M4 - Fork-type cable lug
3240042

Fork-type cable lug, yellow, 4 - 6 mm2, M4

Product details








Compatible products



Your advantages

The fork-type cable lugs without plastic sleeve feature a hard-soldered neck. In conjunction with the CRIMPFOX‑RC ... and CRIMPFOX‑RCI ... pliers they can be used to achieve maximum conductor pull-out forces
The insulated versions are halogen-free and feature "EASY ENTRY" technology