C-FCI 1,5/M3,5 - Fork-type cable lug
3240033

Fork-type cable lug, red, 0.5 - 1.5 mm2, M3,5

Product details








Compatible products



Your advantages

The fork-type cable lugs without plastic sleeve feature a hard-soldered neck. In conjunction with the CRIMPFOX‑RC ... and CRIMPFOX‑RCI ... pliers they can be used to achieve maximum conductor pull-out forces
The insulated versions are halogen-free and feature "EASY ENTRY" technology