The content you are viewing is tailored for Canada. View Content for United States | Choose Another Country

AI 0,5 - 6 OG - Ferrule
3201301

Ferrule, Length contact range: 6 mm, sleeve length: 12 mm, color: orange

Product details









Compatible products



Your advantages

The ferrules with plastic sleeve are made from soft tin-plated electrolytic copper
The insulation reliability of close connections is increased and the splicing of wires is prevented
In terms of dimensions, they correspond to DIN 46228‑4: 1990‑09