The content you are viewing is tailored for Canada. View Content for United States | Choose Another Country

AI 0,5 - 8 WH -1000 - Ferrule
3200881

Ferrule, Length contact range: 8 mm, sleeve length: 14 mm, color: white

Product details









Compatible products



Your advantages

The AI 0,25.. ferrules can also be used to process 0.14 mm² conductors
The ferrules with plastic sleeve are made from soft tin-plated electrolytic copper
The insulation reliability of close connections is increased and the splicing of wires is prevented