The content you are viewing is tailored for Canada. View Content for United States | Choose Another Country

AI 25 -22 BK - Ferrule
3200739

Ferrule, Length contact range: 22 mm, sleeve length: 36 mm, color: black

Product details









Compatible products



Your advantages

In terms of dimensions, these ferrules conform to DIN 46228-4: 1990-09
The color code of the plastic insulating collar is based on the French standard NF C 63-023: 1994-02
The metal sleeves are made from soft tin-plated electrolytic copper