The content you are viewing is tailored for Canada. View Content for United States | Choose Another Country

A 1,5 - 7 - Ferrule
3200263

Ferrule, Length contact range: 7 mm, sleeve length: 7 mm, color: silver-colored

Product details









Compatible products



Your advantages

The insulation reliability of close connections is increased and the splicing of wires is prevented
The dimensions of the ferrules conform to DIN 46228-1
The ferrules without plastic sleeve are made from soft tin-plated electrolytic copper