The content you are viewing is tailored for Canada. View Content for United States | Choose Another Country

AI 2,5 -18 GY - Ferrule
3200072

Ferrule, Length contact range: 18 mm, sleeve length: 24 mm, color: gray

Product details









Compatible products



Your advantages

The color code of the plastic insulating collar is based on the French standard NF C 63-023: 1994-02
In terms of dimensions, these ferrules conform to DIN 46228-4: 1990-09
The metal sleeves are made from soft tin-plated electrolytic copper