The content you are viewing is tailored for Canada. View Content for United States | Choose Another Country

PSR-SCP- 24UC/URM/5X1/1X2 - Coupling relay
2981952

Safe coupling relay with force-guided contacts, 5 N/O contacts, 1 N/C contact, plug-in screw terminal block, width: 22.5 mm

Free download available. Downloads

Product details









Compatible products



Your advantages

Up to Cat. 1/PL c in accordance with EN ISO 13849-1, SIL 1 in accordance with IEC 61508
Safe readback due to force-guided signal contact in accordance with EN 50205
Easy proof test according to IEC 61508 thanks to integrated signal contact
1 or 2-channel control
5 enabling current paths, 1 confirmation current path