The content you are viewing is tailored for Canada. View Content for United States | Choose Another Country

PSR-SCP- 24UC/ESA4/3X1/1X2/B - Safety relays
2963763

Safety relay for emergency stop and safety door monitoring up to SIL 3 or Cat. 4, PL e in accordance with EN ISO 13849, 2-channel operation, 3 enabling current paths, nominal input voltage: 24 V DC, plug-in screw terminal block

Free download available. Downloads

Product details









Compatible products



Your advantages

Up to Cat. 4/PL e in accordance with EN ISO 13849-1, SIL 3 in accordance with EN IEC 62061, SIL 3 in accordance with IEC 61508
2 channel control
3 enabling current paths, 1 signaling current path
Manually monitored and automatic activation in a single device