FL SWITCH 2116
-
Industrial Ethernet Switch
2702908
Managed Switch 2000 series, 16 RJ45 ports 10/100/1000 Mbps, degree of protection: IP20, Ambient temperature (operation): 0 °C ... 60 °C, Supply voltage range: 18 V DC ... 32 V DC, PROFINET Conformance-Class A, Development process certified in accordance with IEC 62443-4-1, Compatible with IEC 62443-4-2
Free download available.
Downloads
Product details
Dimensional drawing |
|
Width | 85 mm |
Height | 130 mm |
Depth | 119 mm |
General | Support by phone or on-site (fee is charged) |
Note on application | |
Note on application | Only for industrial use |
Housing material | Polycarbonate fiber reinforced |
Mounting type | DIN rail mounting |
Ethernet (RJ45) | |
Connection method | RJ45 |
Note on the connection method | Auto negotiation and autocrossing |
Transmission speed | 10/100/1000 Mbps |
Transmission physics | Copper |
Transmission length | 100 m (per segment) |
Signal LEDs | Data receive, link status |
No. of channels | 16 (RJ45 ports) |
Product type | Switch |
Product family | Managed Switch 2000 |
Type | Book type |
MTTF | 379.84 Years (SN 29500 standard, temperature 25°C, operating cycle 21%) |
199.41 Years (SN 29500 standard, temperature 40°C, operating cycle 34.25%) | |
40.42 Years (SN 29500 standard, temperature 55°C, operating cycle 100%) | |
Special properties | Development process certified in accordance with IEC 62443-4-1 |
Compatible with IEC 62443-4-2 | |
Signal delay | ≥ 1.9 µs (Store-and-Forward mode, 10/100/1000 Mbps, depending on the frame size) |
Basic functions | Store-and-forward switch, complies with IEEE 802.3 |
Insulation characteristics | |
Protection class | III (VDE 0106) |
Degree of pollution | 2 |
Switch functions | |
Diagnostic functions | RMON History |
LLDP (Link Layer Discovery Protocol) | |
SNMP-Traps | |
N:1-Portmirroring | |
ACD (Address Conflict Detection) | |
SysLog | |
CRC-Surveillance | |
Basic functions | Store-and-forward switch, complies with IEEE 802.3 |
PROFINET conformance class | Conformance-Class A |
Filter functions | Quality of Service (8 priority classes) |
Class of Service | |
DiffServ/DSCP | |
Port-Priorisierung | |
VLAN (up to 8 VLANs) | |
IGMP Snooping/Querier (v1/v2) | |
Auto-Query-Port | |
Extended Multicast Filtering | |
IP parameterization | DHCP client |
DHCP server (port based) | |
BootP | |
MAC address table | 8k |
Management | Web-based management (HTTP/HTTPS) |
Role-based user management (LDAP) | |
SNMPv1/v2/v3 | |
Command Line Interface (Telnet, SSH) | |
Redundancy | MRP (Media Redundancy Protocol) |
RSTP (Rapid Spanning Tree Protocol) | |
Status and diagnostic indicators | LEDs: US (power supply), 2 LEDs per Ethernet port (Link/Activity and Speed) |
Additional functions | Jumbo frames (max. 9,600 bytes) |
Transmission of MMS and GOOSE (IEC 61850-8-1) | |
Transmission of Modbus/TCP | |
Time synchronization | SNTP (Simple Network Time Protocol) |
Security functions | |
Basic functions | Store-and-forward switch, complies with IEEE 802.3 |
Current consumption | 455 mA |
Local diagnostics | US Supply voltage Green LED |
LINK Link status Green LED | |
SPD Data transmission speed Green/orange LED | |
Maximum power dissipation for nominal condition | 12.6 W (At US = 18 V DC and 60°C ambient temperature) |
Test section | 24 V supply / functional ground 500 V DC 1 min |
Ethernet interface/all other potentials 2.25 kV DC 1 min | |
Transmission medium | Copper |
Supply | |
Supply voltage (DC) | 24 V DC (single) |
Supply voltage range | 18 V DC ... 32 V DC |
Power supply connection | via COMBICON, max. conductor cross-section 1.5 mm² |
Residual ripple | 3.6 VPP (within the permitted voltage range) |
Max. current consumption | 0.7 A (At US = 18 V DC and 60°C ambient temperature) |
Typical current consumption | 315 mA (at US = 24 V DC and 25 °C ambient temperature) |
Current consumption | 455 mA |
Connection method | Push-in spring connection |
Note on the connection method | Use only copper connecting cables providing the permitted temperature range (-40 °C ... 75 °C) |
Conductor cross-section, rigid | 0.25 mm² ... 1.5 mm² |
Conductor cross-section, flexible | 0.25 mm² ... 1.5 mm² |
Conductor cross-section AWG | 24 ... 16 |
Stripping length | 9 mm |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | 0 °C ... 60 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
Shock (operation) | 30g (EN 60068-2-27) |
Vibration (operation) | 2g, according to IEC 60068-2-6 |
Air pressure (operation) | 86 kPa ... 108 kPa (1500 m above sea level) |
Air pressure (storage/transport) | 86 kPa ... 108 kPa (1500 m above sea level) |
Free from substances that could impair the application of coating | Yes |
UL, USA/Canada | |
Identification | cULus |
Note | UL 61010-1, Ed. 3 / UL 61010-2-201, Ed. 1, CSA C22.2 NO.61010-2-201:14. Ed. 1 / CSA C22.2 NO.61010-1-12. Ed. 3 |
Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
Conformance with EMC directives | EN 61000-6-2 EN 61000-4-2 (ESD) Criterion B |
EN 61000-6-2 EN 61000-4-3 (electromagnetic fields) Criterion A | |
EN 61000-6-2 EN 61000-4-4 (EFT burst) Criterion A | |
EN 61000-6-2 EN 61000-4-5 (surge) Criterion B | |
EN 61000-6-2 EN 61000-4-6 (line noise immunity) Criterion A | |
EN 61000-6-2 EN 61000-6-3 (noise emission) Class B | |
EN 61000-6-2 EN 61000-6-3 (conducted emissions) Class B | |
Noise immunity | EN 61000-6-2 |
Noise emission | |
Standards/regulations | EN 61000-6-4 |
Functionality | |
Basic functions | Store-and-forward switch, complies with IEEE 802.3 |
Status display | LEDs: US (power supply), 2 LEDs per Ethernet port (Link/Activity and Speed) |
Item number | 2702908 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | D25 |
Product key | DNN121 |
GTIN | 4055626398716 |
Weight per piece (including packing) | 556 g |
Weight per piece (excluding packing) | 377 g |
Customs tariff number | 85176200 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 19170401 |
ECLASS-15.0 | 19170401 |
ETIM
ETIM 9.0 | EC000734 |
UNSPSC
UNSPSC 21.0 | 43222600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 92a105f8-0da1-4802-8962-cc4c6857b6ec |
EF3.0 Climate Change | |
CO2e kg | 17.22 kg CO2e |
Compatible products
-
SD FLASH 2GB - Program/configuration memory 2988162
-
FL NETWORK MANAGER BASIC - Network management software 2702889
-
FL DIN RA - DIN rail adapter 2891053
-
FL RJ45 PROTECT CAP - Dust protection 2832991
-
E/NS 35 N - End bracket 0800886
-
FK-MCP 1,5/ 5-ST-3,81GY35BD1-5 - PCB connector 1015782
-
FL CAT5 PATCH 0,5 - Patch cable 2832263
-
FL CAT5 PATCH 1,0 - Patch cable 2832276
-
FL CAT5 PATCH 2,0 - Patch cable 2832289
-
NBC-R4AC-R4AC-IE8A/.../... - Patch cable 1411854
-
NBC-R4AC/10G-R4AC/10G-94F/2,0 - Patch cable 1408360
-
NBC-R4AC/10G-R4AC/10G-94F/3,0 - Patch cable 1408365
-
NBC-R4AC/1,0-93B/R4AC - Patch cable 1408968
-
NBC-R4AC/2,0-93B/R4AC - Patch cable 1408969
-
NBC-R4AC/5,0-93B/R4AC - Patch cable 1408970
-
VS-08-RJ45-5-Q/IP20 - RJ45 connector 1656725
Your advantages
DHCP client, DHCP server (port-based)
Unmanaged Mode
MRP client
RSTP
VLANs
Web-based management, SNMP
Configuration memory
Easy and fast startup and commissioning with the FL NETWORK MANAGER software
Suitable for PROFINET and EtherNet/IP™ networks
Frequently searched
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7