The content you are viewing is tailored for Canada. View Content for United States | Choose Another Country

AI 1,0-8 RD-S - Ferrule
1212523

Band ferrules, 1.0 mm2, sleeve length 8 mm, with plastic collar, according to DIN 46228-4, color: red, equipped with function end for safe and convenient processing with the Crimphandy, 20 strips with 50 sleeves per strip.

This product needs further products for operation. Mandatory accessories

Product details









Compatible products




Your advantages

The corresponding taped ferrules for the Crimphandy are suitable for use on all modular terminal blocks, particularly those from the CLIPLINE complete system
The ferrules with plastic sleeve are made from soft tin-plated electrolytic copper
The insulation reliability of close connections is increased and the splicing of wires is prevented