The content you are viewing is tailored for Canada. View Content for United States | Choose Another Country

MM-EMLC (EX12)R C1 WH/BK - Fabric label
0803934

Fabric label, Roll, white/black, unmarked, can be labeled with: THERMOFOX, THERMOMARK GO, THERMOMARK GO.K, mounting type: adhesive, roll length: 6 m, text field height: 10 mm, text field width: 6000 mm

Product details









Compatible products



Your advantages

Enables labels to be stuck over edges and curves
High-quality and solvent-resistant marking solution for industrial applications that is created by means of thermal transfer printing
The self-adhesive material in continuous format is particularly suitable for the professional and permanent marking of various components and equipment in control cabinet, controller, and systems manufacturing
The material is cUL certified
Thanks to the continuous format, a label of the appropriate length can be created flexibly for the relevant application
The label material consists of a textile foil with very low restoring forces
Easy and efficient material cartridge system: Includes both the material to be printed and the corresponding ink ribbon