FL SWITCH 8TX
-
Industrial Ethernet Switch
2832218
Ethernet switch, 8 Ethernet ports on the front in RJ45 format, automatic detection of 10 or 100 Mbps data transmission speed, coupling of network segments with different transmission speeds, autocrossing function, DIN rail mountable
Free download available.
Downloads
Product details
Width | 45 mm |
Height | 99 mm |
Depth | 112 mm |
Color | green |
Housing material | PA 6.6; V0; green AI |
Mounting type | DIN rail mounting |
Ethernet | |
Connection method | RJ45 |
Transmission speed | 10/100 Mbps |
Transmission physics | Ethernet in RJ45 twisted pair |
Transmission length | 100 m (per segment) |
Signal LEDs | Data receive, link status |
No. of channels | 8 |
Potential-free signaling contact | |
Connection method | Plug-in/screw connection via COMBICON |
Product type | Switch |
Type | Book type |
Basic functions | Unmanaged switch / auto negotiation, complies with IEEE 802.3, store and forward switching mode |
Insulation characteristics | |
Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
Switch functions | |
Basic functions | Unmanaged switch / auto negotiation, complies with IEEE 802.3, store and forward switching mode |
Signal contact control voltage | 24 V DC (typical) |
Signal contact control current | 100 mA (typical) |
Status and diagnostic indicators | LEDs: US1, US2 (redundant voltage supply), link and activity per port |
Additional functions | Autonegotiation |
Security functions | |
Basic functions | Unmanaged switch / auto negotiation, complies with IEEE 802.3, store and forward switching mode |
Power consumption | 3 W (maximum) |
Local diagnostics | US1, US2 Supply voltage US1, US2 Green LED |
One LED per port Link active Green LED | |
One LED per port Telegrams received Yellow LED | |
Maximum power dissipation for nominal condition | 3 W |
Test section | 500 V AC 50 Hz 1 min |
Transmission medium | Copper |
Supply | |
Supply voltage | 24 V DC |
Supply voltage range | 18.5 V DC ... 30.2 V DC |
Power supply connection | Via COMBICON, max. conductor cross-section 2.5 mm² |
Residual ripple | 3.6 VPP (within the permitted voltage range) |
Typical current consumption | 125 mA (to US) |
Function | |
Signal contact control voltage | 24 V DC (typical) |
Signal contact control current | 100 mA (typical) |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | 0 °C ... 55 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Permissible humidity (operation) | 30 % ... 95 % (non-condensing) |
Permissible humidity (storage/transport) | 30 % ... 95 % (non-condensing) |
Vibration (operation) | in acc. with IEC 60068-2-6: 5g, 150 Hz |
Air pressure (operation) | 86 kPa ... 108 kPa (1500 m above sea level) |
Air pressure (storage/transport) | 66 kPa ... 108 kPa (3500 m above sea level) |
Resistance to gases that may endanger the functions, in acc. with DIN 40046-36, DIN 40046-37 | Sulfur dioxide (SO2) 10 ±0.3 cm3/m3, hydrogen sulfide (H2S) 1 ±0.3 cm3/m3, at 25°C and 75% humidity and exposure of four days |
Free from substances that could impair the application of coating | In acc. with VW specification |
Electromagnetic compatibility | Conformance with EMC directive 89/336/EC |
Conformance with EMC directives | IEC 61000-6-2 IEC 61000-4-2 (ESD) Criterion B |
IEC 61000-4-3 (immunity to radiated interference) Criterion A | |
IEC 61000-4-4 (burst) Criterion B | |
IEC 61000-4-5 (surge) Criterion B | |
IEC 61000-4-6 (immunity to conducted interference) Criterion A | |
IEC 61000-4-8 (immunity to magnetic fields) Criterion A | |
EN 55022 (emitted interference) Criterion A | |
Noise immunity | EN 61000-6-2:2005 |
Noise emission | |
Standards/regulations | EN 61000-6-4 |
Functionality | |
Basic functions | Unmanaged switch / auto negotiation, complies with IEEE 802.3, store and forward switching mode |
Status display | LEDs: US1, US2 (redundant voltage supply), link and activity per port |
Item number | 2832218 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | D25 |
Product key | DNN111 |
GTIN | 4017918938178 |
Weight per piece (including packing) | 306.9 g |
Weight per piece (excluding packing) | 287.9 g |
Customs tariff number | 85389091 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
FL CAT5 PATCH 0,5 - Patch cable 2832263
-
FL CAT5 PATCH 1,0 - Patch cable 2832276
-
FL CAT5 PATCH 1,5 - Patch cable 2832221
-
FL CAT5 PATCH 2,0 - Patch cable 2832289
-
FL CAT5 PATCH 3,0 - Patch cable 2832292
-
FL CAT5 PATCH 5,0 - Patch cable 2832580
-
FL CAT5 PATCH 7,5 - Patch cable 2832616
-
FL CAT5 PATCH 10,0 - Patch cable 2832629
-
FL CAT6 PATCH 12,5 - Patch cable 2891369
-
FL CAT6 PATCH 15,0 - Patch cable 2891372
-
FL CAT6 PATCH 20,0 - Patch cable 2891576
-
FL RJ45 PROTECT CAP - Dust protection 2832991
-
FL PLUG RJ45 GR/2 - RJ45 connector 2744856
-
FL PLUG RJ45 GN/2 - RJ45 connector 2744571
-
E/NS 35 N - End bracket 0800886
-
FL CRIMPTOOL - Assembly tool 2744869
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7