The content you are viewing is tailored for Canada. View Content for United States | Choose Another Country

QUINT4-PS/1AC/24DC/5 - Power supply
2904600

Primary-switched QUINT POWER power supply with free choice of output characteristic curve, SFB (selective fuse breaking) technology, and NFC interface, input: 1-phase, output: 24 V DC/5 A

Free download available. Downloads

Product details









Compatible products



Your advantages

SFB technology trips standard circuit breakers selectively, loads that are connected in parallel continue working
Preventive function monitoring indicates critical operating states before errors occur
Signaling thresholds and characteristic curves that can be adjusted via NFC maximize system availability
Easy system extension thanks to static boost; starting of difficult loads thanks to dynamic boost
High degree of immunity, thanks to integrated gas-filled surge arrester and mains failure bridging time of more than 20 milliseconds
Robust design thanks to metal housing and wide temperature range from -40°C to +70°C
Worldwide use thanks to the wide range input and international approval package

Frequently asked questions


Can I trigger a standard miniature circuit breaker with the power supply?

Yes, standard miniature circuit breakers can be triggered safely with the QUINT power supply. Please refer to the SFB Technology section in the data sheet.


What power reserves are available?

For system expansion purposes, the sustained static boost supports the load supply with 6.25 A. The static boost is available at an ambient temperature of up to 40°C.
The QUINT POWER power supply provides a dynamic boost of up to 10 A for reliable... View more

For system expansion purposes, the sustained static boost supports the load supply with 6.25 A. The static boost is available at an ambient temperature of up to 40°C.
The QUINT POWER power supply provides a dynamic boost of up to 10 A for reliable starting of heavy loads. This temporary power supply to the load lasts a maximum of 5 s at an ambient temperature of up to 60°C

View less

Can the power supply also be operated with a DC input voltage?

Yes, the QUINT POWER power supply is also approved for the DC input voltage range of 110 V DC ... 250 V DC (-18% ... +40%).


What advantage does the gas discharge tube offer in the power supply?

The integrated gas discharge tube ensures that the QUINT POWER power supply has a very high electrical immunity (up to 6 kV).


Can the input voltage of the power supply be monitored?

Yes, the “Input voltage OK” signal option can be used to signal a failure of the input voltage at an early stage. In the event of a mains failure, the power supply continues to supply the load for at least 28 ms. Failure of the input voltage is signa... View more

Yes, the “Input voltage OK” signal option can be used to signal a failure of the input voltage at an early stage. In the event of a mains failure, the power supply continues to supply the load for at least 28 ms. Failure of the input voltage is signaled 10 ms before the output voltage falls, which means that this information is provided to the higher-level controller at an early stage.

View less

Is there a way to continuously monitor the output parameters of the power supply?

Yes, the analog signal output of the QUINT POWER power supply can be used for continuous monitoring of current, voltage, and power.


Can the temperature of the power supply be monitored?

Yes, with the “Temperature OK” signal option, an elevated temperature can be signaled even before the QUINT POWER power supply is protected by the power derating.


How can the signal contacts be customized?

The signal contacts can be preset directly when ordering the QUINT POWER power supply via the configurator. Alternatively, the power supply can also be configured at a later time via the QUINT POWER software or QUINT POWER app.


How can the output voltage of the power supply be customized?

The QUINT POWER power supply can be ordered directly with a preset output voltage.


Can the buttons for voltage setting also be disabled?

Yes, the buttons on the front can be locked using the QUINT POWER software or QUINT POWER app.



View FAQs