The content you are viewing is tailored for Canada. View Content for United States | Choose Another Country

PLC-OPT- 5DC/300DC/1 - Solid-state relay module
2900381

PLC-INTERFACE, integrated solid-state relay, with push-in connection, for mounting on NS 35/7,5 DIN rails, input: 5 V DC, output: 12 - 300 V DC/1 A

Product details









Compatible products



Your advantages

Wear-free switching with no contact bounce
Resistant to vibrations and shocks
Protective circuit in input and output
Status indicator
DC voltage outputs up to 300 V DC/1 A
Option of bridging adjacent modules